??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Q08ZC-YPL20B-BP00,3-GS75
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Q08ZC-YPL20B-BP00,3-GS75
VERF
Availability
Available
BC
Order code
BES05PK
TC
Artikelbezeichnung
BES Q08ZC-YPL20B-BP00,3-GS75
PX
Product view
57032_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
WEBINC
Product family
BFORM
Style
W
Gewicht
0.018 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 44 x 8 x 8 mm, Style Housing = 8x8, Installation = for flush mounting, Range = 1...2 mm, Interface = IO-Link 1.1, Switching output = 2x PNP/NPN/push-pull NO/NC, Switching frequency = 1200 Hz (SIO mode), Housing material = Zinc, Die casting, Nickel-free coated, Material sensing surface = PBT, Connection = Cable with connector, M8x1-Male, 4-pin, 0.3 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.